IESNA:LM-63-2002
[TEST]P1299115
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2601-647-4)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/30/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3AS17R15W2N902750DE010 E3CB1MW_4000K
[LUMINAIRE]3in Adjustable Tunable White LED luminaire with, R15 optic, 4000K CCT AND, 90CRI , E3CB1MW TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1533
TILT=NONE
1 -1 1 43 1 1 1 -0.25 -0.25 0
1 1 19.4
0 1 2 3 4 5 6 7 8 9
10 12.5 15 17.5 20 22.5 25 27.5 30 32.5
35 37.5 40 42.5 45 47.5 50 52.5 55 57.5
60 62.5 65 67.5 70 72.5 75 77.5 80 82.5
85 87.5 90
0
13588.9 13546.5 13330.8 12899.3 12266.6 11345.5 10263.2 9025.7 7844 6506
5283.1 2850.6 1562.3 915.1 562.4 344.2 210.9 127.3 75.1 42.4
21.8 12.1 7.3 4.8 3.6 2.4 2.4 2.4 2.4 2.4
2.4 1.2 1.2 1.2 1.2 1.2 1.2 0 0 0
0 0 0
